| VAC at 60 Hz | 120 | 208 | 240 | 277 | 600 |
|---|---|---|---|---|---|
| Full load amperes | 16.0 | 9.2 | 8.0 | 7.0 | — |
| Locked rotor amperes | 96.0 | 55.2 | 48.0 | 42.0 | — |
| Resistive amperes, SPST (SPDT) | 24.0 (16.0) | ||||
| Pilot duty | 125 VA, at 24 VAC to 600 VAC | ||||
| VAC at 60 Hz | 120 | 208 | 240 | 277 | 600 |
|---|---|---|---|---|---|
| Full load amperes | 16.0 | 9.2 | 8.0 | 7.0 | — |
| Locked rotor amperes | 96.0 | 55.2 | 48.0 | 42.0 | — |
| Resistive amperes, SPST (SPDT) | 24.0 (16.0) | ||||
| Pilot duty | 125 VA, at 24 VAC to 600 VAC | ||||