Electrical ratings - PENN Controls - P10BJ - Electromechanical Pressure Control - P10 Low Pressure Control

P10BJ Low Pressure Control Installation Guide

Product
Controls > Pressure Controls > P10 Low Pressure Control
Document type
Installation Guide
Document revision
Revision date
2023-12-20
Product status
Active
Part number
A163829H9B
Table 1. P10BJ cULus electrical ratings
VAC at 60 Hz 120 208 240 277 600
Full load amperes 16.0 9.2 8.0 7.0
Locked rotor amperes 96.0 55.2 48.0 42.0
Resistive amperes, SPST (SPDT) 24.0 (16.0)
Pilot duty 125 VA, at 24 VAC to 600 VAC