| Specification | Description | |
|---|---|---|
| Model number | P10BC | Single-function, one SPDT switch |
| P10BG | Single-function, one SPDT switch, low range pressure, narrow differential | |
| P10FC | Single-function, two SPDT switches | |
| P10PA | Dual-function, three normally closed single-pole, single-throw (SPST) switches | |
| Range | Standard | 3 psig to 20 psig (20 kPa to 140 kPa) |
| P10BG | 2 psig to 20 psig (14 kPa to 140 kPa), narrow differential | |
| Ambient temperature | Minimum | 32°F (0°C) |
| Maximum | 140°F (60°C) | |
| Switch | Snap-acting contacts in a dust-protected enclosure | |
| Diaphragm | Preformed nylon-reinforced Buna-N | |
| Enclosure type | Type 1 (NEMA) | |
| Finish | Zinc plate | |
| Material | Case | 0.063 in. (1.6 mm) cold rolled steel |
| Cover | 0.025 in. (0.6 mm) cold rolled steel | |
| Conduit opening | P10BC, P10BG | One 7/8 in. (22 mm) diameter hole for a 1/2 in. conduit |
| P10FC | Two 7/8 in. (22 mm) diameter holes for a 1/2 in. conduit | |
| P10PA | ||
| Wiring connections | Screw type terminals | |
| Compliance |
UL Guide No. XAPX File E6688 cUL Guide No. XAPX7 File E6688 |
|