Shipping weights - PENN Controls - LIT-125400 - P10FC - P10BG - P10BC - P10PA - Electromechanical Pressure Control - P10 Low Pressure Control

P10 Series Low Range Pressure Control Product Bulletin

Product
Controls > Pressure Controls > P10 Low Pressure Control
Document number
LIT-125400
Revision date
2023-12-20
Product status
Active
Table 1. Shipping weights, in lb (kg)
Model P10BC or P10BG P10FC P10PA
With bracket No Yes No Yes No Yes
Individual 1.0 (0.45) 1.2 (0.54) 1.5 (0.68) 1.7 (0.77) 1.6 (0.73) 1.8 (0.82)
Overpack of 50 52.0 (24) 62.0 (28)
Overpack of 20 32.0 (15) 36.0 (16) 34.0 (15) 38.0 (17)
Bulk pack of 20 42.0 (19) 52.0 (24)
Bulk pack of 30 41.0 (19) 47.0 (21) 44.0 (20) 50.0 (23)