Standard factory settings - PENN Controls - LIT-125400 - P10FC - P10BG - P10BC - P10PA - Electromechanical Pressure Control - P10 Low Pressure Control

P10 Series Low Range Pressure Control Product Bulletin

Product
Controls > Pressure Controls > P10 Low Pressure Control
Document number
LIT-125400
Revision date
2023-12-20
Product status
Active
Table 1. P10FC two-stage control, psig (kPa)
Range High stage Low stage Differential for both stages
3 to 20 (20 to 140)

12 (83)

Closes from R to Y

8 (55)

Opens from R to Y

2 (14)
Table 2. P10PA three-switch control, psig (kPa)
Range Low switch Two high switches
Open Close Open Close
3 to 20 (20 to 140) 6 (41) 3 (21) 18 (124) 17.6 (121)
Table 3. P10BC and P10BG single-stage controls, psig (kPa)
Range Pressure set point Differential
2 to 20 (14 to 140) 12 (83) 0.25 (1.7)
3 to 20 (20 to 140) 12 (83) 2 (14)