Setting and operating specifications - PENN Controls - LIT-125400 - P10FC - P10BG - P10BC - P10PA - Electromechanical Pressure Control - P10 Low Pressure Control

P10 Series Low Range Pressure Control Product Bulletin

Product
Controls > Pressure Controls > P10 Low Pressure Control
Document type
Product Bulletin
Document number
LIT-125400
Revision date
2023-12-20
Product status
Active

Unless otherwise specified, the controls are shipped with the calibration set to standard settings. See Standard factory settings. If you need a setting other than the standard settings, specify the high and low set points and the switch differential when you order. The between-stage differential and the switching unit differentials are factory set.