Features - PENN Controls - LIT-125400 - P10FC - P10BG - P10BC - P10PA - Electromechanical Pressure Control - P10 Low Pressure Control

P10 Series Low Range Pressure Control Product Bulletin

Product
Controls > Pressure Controls > P10 Low Pressure Control
Document number
LIT-125400
Revision date
2023-12-20
Product status
Active
  • Easily accessible screw terminals for field wiring
  • Snap-acting contacts in a dust protected enclosure
  • Field adjustments with or without the cover
  • Visible calibration scale
  • Oil-resistant, Nylon-reinforced Buna-N diaphragm