Mounting guidance - PENN Controls - P10FC - P10BG - P10BC - P10PA - Electromechanical Pressure Control - P10 Low Pressure Control

P10 Series Low Pressure Control Installation Guide

Product
Controls > Pressure Controls > P10 Low Pressure Control
Document type
Installation Guide
Document revision
J
Revision date
2023-12-20
Product status
Active
Part number
997-437

Mount the controls in any position. A mounting bracket is included for panel mounting.

Use models with barbed fittings with 1/4 in. O.D. polytubing.

Do not install the controls where the ambient temperature falls below 32°F (0°C) or exceeds 140°F (60°C). Ensure that the electrical load does not exceed the ratings shown on the control label.

Figure 1. Universal mounting bracket