Electrical ratings - PENN Controls - P10FC - P10BG - P10BC - P10PA - Electromechanical Pressure Control - P10 Low Pressure Control

P10 Series Low Pressure Control Installation Guide

Product
Controls > Pressure Controls > P10 Low Pressure Control
Document revision
J
Revision date
2023-12-20
Product status
Active
Part number
997-437
Table 1. P10BC cULus electrical ratings
VAC at 60 Hz 120 208 240 277
Full load amperes 16.0 9.2 8.0 7.0
Locked rotor amperes 96.0 55.2 48.0 42.0

Resistive amperes,

SPST or SPDT

16.0 9.2 8.0 7.2
Pilot duty 125 VA, at 24 VAC to 277 VAC
Table 2. P10BG cULus electrical ratings
VAC at 60 Hz 120 208 240 277
Full load amperes 6.0 3.4 3.0
Locked rotor amperes 36.0 20.4 18.0

Resistive amperes,

SPST or SPDT

6.0 3.4 3.0 2.6
Pilot duty 125 VA, at 24 VAC to 277 VAC
Table 3. P10FC cULus electrical ratings
VAC at 60 Hz 120 208 240 277
Full load amperes 16.0 9.2 8.0 7.0
Locked rotor amperes 96.0 55.2 48.0 42.0

Resistive amperes,

SPST or SPDT

16.0 9.2 8.0 7.2
Pilot duty 125 VA, at 24 VAC to 277 VAC
Important: The maximum connected load must not exceed 2,000 VA.
Table 4. P10PA cULus electrical ratings
VAC at 60 Hz 120 208 240 277
Full load amperes 6.0 3.4 3.0
Locked rotor amperes 36.0 20.4 18.0

Resistive amperes,

SPST or SPDT

6.0 3.4 3.0 2.6
Pilot duty 125 VA, at 24 VAC to 277 VAC
Important: The maximum connected load must not exceed 2,000 VA.