Conformity declaration information - PENN Controls - P10FC - P10BG - P10BC - P10PA - Electromechanical Pressure Control - P10 Low Pressure Control

P10 Series Low Pressure Control Installation Guide

Product
Controls > Pressure Controls > P10 Low Pressure Control
Document revision
J
Revision date
2023-12-20
Product status
Active
Part number
997-437
Table 1. Conformity information
Information Description
Purpose of the control Air pressure control
Method of mounting the control

Panel-mounted

Attached with a mounting bracket

Method of grounding the control Wiring binding screw terminal
Type 1 or Type 2 action Type 1.B micro-disconnection
External pollution situation Pollution degree 3
Rated impulse voltage 4,000 VAC