Technical specifications - PENN Controls - LIT-1927175 - P10FC - P10BG - P10BC - P10PA - Electromechanical Pressure Control - P10 Low Pressure Control

P10 Series Low Pressure Control Catalog Page

Product
Controls > Pressure Controls > P10 Low Pressure Control
Document number
LIT-1927175
Revision date
2023-12-20
  • The maximum allowable pressure is 150 psig (1,034 kPa).
  • The maximum ambient temperature is 140°F (60°C).