P-Series encapsulated pressure controls technical specifications - PENN Controls - LIT-12013066 - PCxxx - PMxxx - PRxxx - PSxxx - Electromechanical Pressure Control - P‐Series Encapsulated Pressure Switch

P-Series Encapsulated Pressure Controls Product Bulletin

Product
Document type
Product Bulletin
Document number
LIT-12013066
Revision date
2019-05-29
Table 1. P-Series encapsulated pressure controls technical specifications
Product

P-Series encapsulated pressure controls

Burst pressure

5,000 psig (34,474 kPa)

Maximum overpressure

250 psig (1,724 kPa): overpressure rating for controls with maximum working pressure between 12 inHg to 12 psig (40.6 kPa to 82.7 kPa)

400 psig (2,758 kPa): overpressure rating for controls with a maximum working pressure between 13 psig to 160 psig (89.63 kPa to 1,103 kPa)

600 psig (4,137 kPa): overpressure rating for controls with a maximum working pressure between 161 psig to 500 psig (1,110 kPa to 3,447 kPa)

800 psig (5,516 kPa): overpressure rating for controls with maximum working pressure between 501 psig to 750 psig (3,454 kPa to 5,171 kPa)

Refrigerant temperature

-54°C to 135°C (-65°F to 275°F)

Ambient temperature

Operating: -29°C to 66°C (-20°F to 150°F)

Shipping: -40°C to 85°C (-40°F to 185°F)

Ambient humidity

0% to 95% RH non-condensing; maximum dew point 29°C (84°F)

Dielectric strength

750 volts root mean square (VRMS) across open contacts

1,550 VRMS minimum terminals to fitting

Compliance

North America: UL recognized

United States: Controllers, Refrigeration components, SDFY2, File SA516, FCC Compliant to CFR47, Part 15, Subpart B

Canada: Controllers, Refrigeration components, SDFY8, File SA516, Industry Canada (IC) Compliant to Canadian ICES-003

Europe: CE Mark— Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive, Low Voltage Directive, and RoHS Directive.

The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.