The PENN® P-Series encapsulated pressure controls are compact, economical,
direct-mount, snap-action, on or off pressure controls. The P-Series controls are
available in a wide variety of factory-calibrated, non-adjustable pressure set
points.
The P-Series controls are designed primarily for direct or pilot duty control of motors and other
refrigeration or air conditioning application loads that require precise, repeatable
pressure control over a wide range of ambient conditions.
You can order the P-Series controls with a variety of pressure connection styles, electrical
ratings, and switch actions. Some models feature a high-pressure manual reset
lockout.
WARNING
- Risk of Personal
Injury.
- Do not install the P-Series encapsulated
pressure controls in any application using
corrosive or flammable refrigerants. The P-Series
encapsulated pressure control is not designed or
intended for use with those refrigerants. Use of
the P-Series encapsulated pressure controls with
corrosive or flammable refrigerants may lead to
the release of refrigerant, which could cause
property damage, fire, severe personal injury, or
death.
Avertissement
- Risque de blessure.
- Ne pas installer les P-Series encapsulated pressure controls dans une
application utilisant des réfrigérants corrosifs ou inflammables. Le P-Series encapsulated
pressure control n'est pas conçu ou destiné à une utilisation avec de tels réfrigérants.
L'utilisation du P-Series encapsulated pressure control avec des réfrigérants corrosifs ou
inflammables peut entraîner une fuite de réfrigérant, qui risque de provoquer des dégâts
matériels, un incendie ou des blessures graves, voire mortelles.
Figure 1. Standard P-Series encapsulated pressure control