Features and benefits - PENN Controls - LIT-12013066 - PCxxx - PMxxx - PRxxx - PSxxx - Electromechanical Pressure Control - P‐Series Encapsulated Pressure Switch

P-Series Encapsulated Pressure Controls Product Bulletin

Product
Document number
LIT-12013066
Revision date
2019-05-29
Compact size and lightweight construction
Facilitates mounting the control directly to refrigeration piping or pressure tap points, and reduces the space you require for controls.
Tamper-proof and factory calibrated pressure setpoints
Provide accurate and repeatable pressure control at pressures ranging from 12 inHg to 750 psig (40.6 kPa to 5171 kPa).
Optional trip-free manual reset
Provide a manual-reset lockout function for unmonitored equipment that you cannot override or reset until the system pressure returns to a specified level.
Optional heavy duty electrical contacts
Provide direct, inline control of most single-phase, fractional horsepower motors.