Gold plated contact ratings - PENN Controls - LIT-12013066 - PCxxx - PMxxx - PRxxx - PSxxx - Electromechanical Pressure Control - P‐Series Encapsulated Pressure Switch
P-Series Encapsulated Pressure Controls Product Bulletin
- Product
- Document number
- LIT-12013066
- Revision date
- 2019-05-29
- 40 mA at 12 V max, non-arcing loads
- When the gold is burnt out, standard silver contact ratings apply.