Electrical ratings - PENN Controls - LIT-12013066 - PCxxx - PMxxx - PRxxx - PSxxx - Electromechanical Pressure Control - P‐Series Encapsulated Pressure Switch

P-Series Encapsulated Pressure Controls Product Bulletin

Product
Document type
Product Bulletin
Document number
LIT-12013066
Revision date
2019-05-29
Table 1. Standard duty electrical contact ratings
Switch action and models PC1 PM PR1 PS
28 VDC resistive

15 A

n/a

3 A

2 A

24 VAC pilot duty

480 VA

375 VA

125 VA

120 VAC pilot duty

720 VA

375 VA

375 VA

375 VA

240 VAC pilot duty

720 VA

375 VA

375 VA

375 VA

277 VAC pilot duty

720 VA

n/a

n/a

n/a

120 VAC inductive

13 FLA

5.8 FLA

6 FLA

5.8 FLA

65 LRA

34.8 LRA

40.2 LRA

34.8 LRA

240 VAC inductive

10 FLA

2.9 FLA

4 FLA

2.9 FLA

45 LRA

15 LRA

26.4 LRA

17.4 LRA

277 VAC inductive

10 FLA

n/a

4 FLA

n/a

45 LRA

26.4 LRA

 
480 VAC inductive

4 FLA

n/a

 

24 LRA

 
600 VAC inductive

3.2 FLA

 

20 LRA

 
1 For SPDT configurations, only one contact pair, normally open (N.O.) common (COM), or normally closed (N.C.) can switch a motor load.