Dimensions - PENN Controls - LIT-12013066 - PCxxx - PMxxx - PRxxx - PSxxx - Electromechanical Pressure Control - P‐Series Encapsulated Pressure Switch

P-Series Encapsulated Pressure Controls Product Bulletin

Brand
PENN Controls
Product name
P‐Series Encapsulated Pressure Switch
Document type
Product Bulletin
Document number
LIT-12013066
Revision date
2019-05-29
Language
English

The following figures show the dimensions of the P-Series control pressure switches.

Note:
  • The dimensions are nominal and subject to accepted manufacturing tolerances and application variables.
  • To obtain the length of the wire leads, contact your Johnson Controls® or PENN representative.
Figure 1. Standard pressure switch with lead wires and 1/4 in. SAE female flare fitting, mm [in.]

Table 1. Standard pressure switch with lead wires and 1/4 in. SAE female flare fitting
Callout Description
A

Two standard wire leads, 18 AWG, 600 V 1/32 in. Polyvinyl chloride (PVC) insulation, 105°C, UL1015

B

1/4 in. SAE 45° flare (7/16-20 UNF-2B) internal thread fitting with a Schrader® valve depressor

Figure 2. Standard pressure switch with TIF connection, mm (in.)

Table 2. Standard pressure switch with TIF connection
Callout Description
A

Two standard wire leads, 18 AWG, 600 V 1/32 in. PVC insulation, 105°C, UL1015

B

Copper tube

Figure 3. Standard pressure switch with manual reset and wire leads, mm [in.]

Table 3. Standard pressure switch with TIF connection
Callout Description
A

Two standard wire leads, 18 AWG, 600 V 1/32 in. PVC insulation, 105°C, UL1015

B

Manual reset button

C

1/4 in. SAE 45° flare (7/16-20 UNF-2B) internal thread fitting with a Schrader valve depressor

Figure 4. P-Series pressure switch with quick connect electrical connection and 1/4 in. SAE female flare fitting with depressor, mm [in.]

Table 4. P-Series pressure switch with quick connect electrical connection and 1/4 in. SAE female flare fitting with depressor
Callout Description
A

1/4 in. SAE 45° flare (7/16-20 UNF-2B) internal thread fitting with a Schrader valve depressor

B

Two 1/4 in. quick connect terminals

Figure 5. P-Series pressure switch with panel mount design, manual reset, capillary tube, and available capillary termination options, mm [in.]

Table 5. P-Series pressure switch with panel mount design, manual reset, capillary tube, and available capillary termination options
Callout Description
A

Manual reset button

B

Ø 2.4 mm capillary tube with 1 in. x Ø 0.25 in. end tube

C

Two Ø 4.8 mm [0.1] mounting holes with Tinnerman® clips for 8 sheet metal screws

D

Two standard wire leads 18 AWG, 600 V 1/32 in. PVC insulation, 105°C, UL1015