Electrical termination - PENN Controls - LIT-12013066 - PCxxx - PMxxx - PRxxx - PSxxx - Electromechanical Pressure Control - P‐Series Encapsulated Pressure Switch

P-Series Encapsulated Pressure Controls Product Bulletin

Brand
PENN Controls
Product name
P‐Series Encapsulated Pressure Switch
Document type
Product Bulletin
Document number
LIT-12013066
Revision date
2019-05-29
Language
English

The following electrical termination options are available for the P-Series controls:

  • Wire leads with 1/2 in. stripped ends
  • Wire leads with 1/4 in. male or female quick-connect terminals that are either insulated or uninsulated depending on the specification
  • 1/4 in. male quick-connect spade terminals on the control body are available for automatic reset models only

Wire leads are available in various lengths.