Copper capillary tube options - PENN Controls - LIT-12013066 - PCxxx - PMxxx - PRxxx - PSxxx - Electromechanical Pressure Control - P‐Series Encapsulated Pressure Switch

P-Series Encapsulated Pressure Controls Product Bulletin

Brand
PENN Controls
Product name
P‐Series Encapsulated Pressure Switch
Document type
Product Bulletin
Document number
LIT-12013066
Revision date
2019-05-29
Language
English

The following copper capillary tube options are available for the P-Series controls in 12 in., 24 in., 36 in., and 48 in. lengths:

  • Copper capillary tube, 0.94 in. outside diameter
  • Copper capillary tube, 0.94 in. outside diameter with 1/4 in. bulbed termination
  • Copper capillary tube, 0.94 in. outside diameter with 1/4 in. bulbed termination with bulge stop
  • Copper capillary tube, 0.94 in. outside diameter with 1/4 in. female flare nut