P-Series Encapsulated Pressure Controls technical specifications - PENN Controls - P100AC - P100AP - P100CC - P100CP - P100DA - Electromechanical Pressure Control - P‐Series Encapsulated Pressure Switch

P-Series Encapsulated Pressure Controls Installation Guide

Product
Document type
Installation Guide
Document revision
A
Revision date
2019-08-08
docpartnumberlabel
Part No.
Part number
24-7664-3337
Table 1. P-Series Encapsulated Pressure Controls technical specifications
Specification Description
Product P-Series Encapsulated Pressure Controls
Burst Pressure 5,000 psi (34,474 kPa)
Maximum overpressure 250 psi (1,724 kPa) for controls with max. working pressure between -6 psi to 12 psi (-41.4 kPa to 82.7 kPa)
400 psi (2,758 kPa) for controls with max. working pressure between 13 psi to 160 psi (89.63 kPa to 1,103 kPa)
600 psi (4,137 kPa) for controls with max. working pressure between 161 psi to 500 psi (1,110 kPa to 3,447 kPa)
800 psi (5,516 kPa) for controls with max. working pressure between 501 psi to 750 psi (3,454 kPa to 5,171 kPa)
Refrigerant Temperature -54°C to 135°C (-65°F to 275°F)
Temperature Operating: -29°C to 66°C (-20°F to 150°F)

Shipping: -40°C to 85°C (-40°F to 185°F)

Humidity Range 0 to 95% rH non-condensing Maximum dew point 29°C (84°F)
Dielectric Strength 750 Vms across open contacts; 1,550 Vms minimum terminals to fitting
Compliance North America: UL Recognized United States: Controllers, Refrigeration components, SDFY2, File SA516

Canada: Controllers, Refrigeration components, SDFY8, File SA516

Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the LVD, EMC, and RoHS.