Features and benefits - PENN Controls - LIT-1901092 - PCxxx - PMxxx - PRxxx - PSxxx - Electromechanical Pressure Control - P‐Series Encapsulated Pressure Switch
P-Series Encapsulated Pressure Controls Catalog Page
- Product
- Document type
- Catalog Page
- Document number
- LIT-1901092
- Revision date
- 2020-04-22
- Compact size and lightweight construction
- Facilitates mounting the control directly to refrigeration piping or pressure
tap points, and reduces space required for controls.
- Tamper-proof and factory calibrated pressure setpoints
- Provide accurate and repeatable pressure control at pressures ranging from 12
inHg to 750 psig (40.6 to 5171 kPa).
- Optional trip-free manual reset
- Provide a manual-reset lockout function for unmonitored equipment that you
cannot override or reset until the system pressure returns to a specified
level.
- Optional heavy duty electrical contacts
- Provide direct, inline control of most single-phase, fractional horsepower
motors.