| Switch action and models | PC1 | PM | PR1 | PS |
|---|---|---|---|---|
| 28 VDC resistive |
15 A |
n/a |
3 A |
2 A |
| 24 VAC pilot duty |
480 VA |
375 VA |
125 VA |
|
| 120 VAC pilot duty |
720 VA |
375 VA |
375 VA |
375 VA |
| 240 VAC pilot duty |
720 VA |
375 VA |
375 VA |
375 VA |
| 277 VAC pilot duty |
720 VA |
n/a |
n/a |
n/a |
| 120 VAC inductive |
13 FLA |
5.8 FLA |
6 FLA |
5.8 FLA |
|
65 LRA |
34.8 LRA |
40.2 LRA |
34.8 LRA |
|
| 240 VAC inductive |
10 FLA |
2.9 FLA |
4 FLA |
2.9 FLA |
|
45 LRA |
15 LRA |
26.4 LRA |
17.4 LRA |
|
| 277 VAC inductive |
10 FLA |
n/a |
4 FLA |
n/a |
|
45 LRA |
26.4 LRA |
|||
| 480 VAC inductive |
4 FLA |
n/a |
||
|
24 LRA |
||||
| 600 VAC inductive |
3.2 FLA |
|||
|
20 LRA |
1 For SPDT configurations, only one
contact pair, normally open (N.O.) common (COM), or normally closed
(N.C.) can switch a motor load.