Specification | Description | |
---|---|---|
Power Requirements | 24 VAC, 50/60 Hz, Class 2 (20 to 30 VAC) | |
Power Consumption | 5 VA at 24 VAC | |
Accuracy | ± 1.8°F ( ± 1°C) | |
Ambient Conditions | Operating | +14 to +140°F (-10 to +60°C); 0 to 95% RH (noncondensing) |
Storage | -22 to +176°F (-30 to +80°C); 0 to 95% RH (noncondensing) | |
Agency Listings | UL Recognized: File E194024, CCN XAPX2 Canadian UL Recognized: File E194024, CCN XAPX8 | |
Dimensions (H x W x D) |
Panel Mount | 1.38 x 2.95 x 2.68 in. (35 x 75 x 68 mm) |
DIN Rail | 4.65 x 2.76 x 2.07 in. (118 x 70 x 53 mm) |
120 VAC | 240 VAC | 24 VDC | |
---|---|---|---|
Horsepower | 1/4 | 1/2 | --- |
Full Load Amperes | 5.8 | 4.9 | --- |
Locked Rotor Amperes | 34.8 | 29.4 | --- |
Inductive (Non-Motor) Amperes | 8 | 8 | 8 |
Pilot Duty VA | 275 | 450 | --- |
Note: Relay outputs must not exceed 20 Amperes total connected load. Open collector transistors on the MS1 Alarm Circuits have a maximum rating of 40 VDC 100 mA. Alarms require separate power source.
Figure 1. MS4PM24T Panel Mount Control Wiring

Figure 2. MS4DR24T Din Rail Mount Control Wiring