Product Code Number | Description |
---|---|
A99BB-200C | Temperature Sensor: Range: -40 to 212°F (-40 to 100°C) Cable length and type: 6-1/2 ft (2 m) polyvinyl chloride (PVC) |
A99BB-300C | Temperature Sensor: Range: -40 to 212°F (-40 to 100°C) Cable length and type: 9-3/4 ft (3 m) PVC |
A99BB-500C | Temperature Sensor: Range: -40 to 212°F (-40 to 100°C) Cable length and type: 16-3/8 ft (5 m) PVC |
A99BB-600C | Temperature Sensor: Range: -40 to 212°F (-40 to 100°C) Cable length and type: 19-1/2 ft (6 m) PVC |
A99BA-200C | Temperature Sensor: Range: -40 to 212°F (-40 to 100°C) Cable length and type: 6-1/2 ft (2 m) Shielded |