Ordering information - PENN Controls - LIT-12013106 - MR534AFDN - MR534AFDV - Electronic Refrigeration, Defrost, and Multi-Purpose Controller - MR5xx Panel‐Mount Refrigeration and Defrost Controller

MR5 Series Panel Mount Case Controller Product Bulletin

Brand
PENN Controls
Product name
MR5xx Panel‐Mount Refrigeration and Defrost Controller
Document type
Product Bulletin
Document number
LIT-12013106
Revision date
2019-10-08
Product status
Discontinued
Language
English

The following table contains product codes and descriptions for the MR5 Controller models.

Table 1. MR5 Series Panel Mount Case Controller models
Product code number Description
MR534AFDN-000S MR534 Controller only
MR534AFDV-000S MR534 Controller including ADPT‑MR5‑RS485 for Verasys or standard BACnet.
All A99 temperature sensors work with the MR5 Controller. The following table contains the A99 product codes and descriptions for the MR5 accessories.
Table 2. Accessories for the MR5 Controller
Product code number Description
A99BB-200C Positive temperature coefficient (PTC) silicon sensor with polyvinyl chloride (PVC) cable; cable length: 2 m (6.5 ft); range: -40°C to 100°C (-40°F to 212°F)
A99BB-300C PTC silicon sensor with PVC cable; cable length: 3 m (9.8 ft); range: -40°C to 100°C (-40°F to 212°F)
A99BB-400C PTC silicon sensor with PVC cable; cable length: 4 m (13.1 ft); range: -40°C to 100°C (-40°F to 212°F)
A99BB-500C PTC silicon sensor with PVC cable; cable length: 5 m (16.4 ft); range: -40°C to 100°C (-40°F to 212°F)
A99BB-600C PTC silicon sensor with PVC cable; cable length: 6 m (19.7 ft); range: -40°C to 100°C (-40°F to 212°F)
TS-6340KF00 10K ohms negative temperature coefficient (NTC) sensor with 1.5 m (4.9 ft) cable; available in Europe only
ADPT-MR5-RS485 RS485 MR5 network communications adapter kit. Use to connect an MR5 Controller to a BAS system such as Verasys or standard BACnet.
CBL-MR5-USB MR5 Controller USB cable: Use to connect a USB drive to the MR5 Controller.