Communication adapter and network capability - PENN Controls - LIT-12013106 - MR534AFDN - MR534AFDV - Electronic Refrigeration, Defrost, and Multi-Purpose Controller - MR5xx Panel‐Mount Refrigeration and Defrost Controller

MR5 Series Panel Mount Case Controller Product Bulletin

Product
Document type
Product Bulletin
Document number
LIT-12013106
Revision date
2019-10-08
Product status
Discontinued

The communication adapter, part number ADPT-MR5-RS485, is an isolated RS485 adapter that you can use to interface with a Building Automation System (BAS). The communication adapter is included with MR534AFDV models. It is not included with MR534AFDN models, but you can purchase it separately to add BAS communication.

Figure 1. ADPT-MR5-RS485 communication adapter connected to an MR5 Controller