Refer to the MR5 Series Panel Mount Case Controller Technical Bulletin (LIT-12013019) for more information about the controller.
The following table contains product codes and descriptions of the MR5 Controller models. Sensors are not included with the MR5 Controllers.
| Product code number | Description |
|---|---|
| MR534AFDN-000S | MR534 Controller only |
| MR534AFDV-000S | MR534 Controller including ADPT-MR5-RS485 adapter for Verasys® or standard BACnet. |
The ADPT-MR5-RS485 communications adapter facilitates you to connect an MR5
controller to the Verasys system through RS485 protocols, and integrate with a BAS to
monitor, set up, and adjust the controller. Refer to the MR5 Series Panel Mount
Case Controller Product Bulletin (LIT-12013106) and to the MR5 Series
Panel Mount Case Controller RS485 Adapter Kit installation instructions (Part No.
24-07664-03450) for more information about the adapter.
Figure 1. ADPT-MR5-RS485 communication adapter

All A99 temperature sensor models work with the MR5 Controller. The following table describes several of the sensors available for use with MR5 controllers.
| Product code number | Description |
|---|---|
| A99BB-200C | Positive temperature coefficient (PTC) silicon sensor with
polyvinyl chloride (PVC) cable; cable length: 2 m (6.5 ft);
range: -40°C to 100°C (-40°F to 212°F) |
| A99BB-300C | PTC silicon sensor with PVC cable; cable length: 3 m (9.8 ft); range: -40°C to 100°C (-40°F to 212°F) |
| A99BB-400C | PTC silicon sensor with PVC cable; cable length: 4 m (13.1 ft); range: -40°C to 100°C (-40°F to 212°F) |
| A99BB-500C | PTC silicon sensor with PVC cable; cable length: 5 m (16.4 ft); range: -40°C to 100°C (-40°F to 212°F) |
| A99BB-600C | PTC silicon sensor with PVC cable; cable length: 6 m (19.7 ft); range: -40°C to 100°C (-40°F to 212°F) |
| TS-6340K-F00 | 10K ohms negative temperature coefficient (NTC) sensor with 1.5 m (4.9 ft) cable; available in Europe only |
| ADPT-MR5-RS485 | RS485 MR5 network communications adapter kit. Use to connect an MR5 Controller to a BAS system such as Verasys or standard BACnet. |
| CBL-MR5-USB | MR5 Controller USB cable: use to connect the MR5 controller to a USB port or flash drive. |