Table 1 to Table 4 provide
the electrical ratings for the single-pole, single-throw (SPST) and single-pole,
double-throw (SPDT) control relays in the MR5 Controller.
Table 1. SPST compressor relay ratings between terminal 16 and
terminal 18
| |
cULus |
CE |
| Applied voltage at
50/60Hz |
24 VAC |
120 VAC |
240 VAC |
240 VAC |
| Full load amperes |
n/a |
5.8 A |
n/a |
n/a |
| Locked rotor amperes |
n/a |
34.8 A |
n/a |
n/a |
| Resistive amperes |
8 A |
8 A |
8 A |
8 A |
| Inductive amperes |
3 A |
3 A |
3 A |
n/a |
| Pilot duty VA |
125 VA at 24
VAC to 240 VAC |
n/a |
| Number of cycles |
100K |
Table 2. SPDT alarm relay ratings between terminal 12 and terminals 10 and 11
| |
cULus |
CE |
| Applied voltage at
50/60Hz |
24 VAC |
120 VAC |
240 VAC |
240 VAC |
| Resistive amperes |
8 A |
8 A |
8 A |
2 A |
| Inductive amperes |
3 A |
3 A |
3 A |
n/a |
| Pilot duty VA |
72 VA |
125 VA |
125 VA |
n/a |
| Number of cycles |
6K |
Table 3. SPST evaporator fan or auxiliary relay ratings between terminal 12 and terminal 13
| |
cULus |
CE |
| Applied voltage at
50/60Hz |
24 VAC |
120 VAC |
240 VAC |
240 VAC |
| Full load amperes |
n/a |
3 A |
2.2 A |
n/a |
| Locked rotor amperes |
n/a |
18 A |
13.2 A |
n/a |
| Resistive amperes |
8 A |
8 A |
8 A |
5 A |
| Inductive amperes |
3 A |
3 A |
3 A |
n/a |
| Pilot duty VA |
28 VA |
125 VA |
125 VA |
n/a |
| Number of cycles |
30K |
Table 4. SPST defrost relay ratings between terminal 16 and terminal 17
| |
cULus |
CE |
| Applied voltage at
50/60Hz |
24 VAC |
120 VAC |
240 VAC |
240 VAC |
| Resistive amperes |
8 A |
8 A |
8 A |
5 A |
| Inductive amperes |
3 A |
3 A |
3 A |
n/a |
| Pilot duty VA |
28 VA |
125 VA |
125 VA |
n/a |
| Number of cycles |
30K |