| Specification | Description | |
|---|---|---|
| Frequency | 60/50 Hz at 120/240 VAC | |
| Power consumption | 10 VA at 240 VAC, 5 VA at 120 VAC | |
| Supply Level | 120 and L1: 120 VAC +10%/-15% 240 and L1: 240 VAC +10%/-15% | |
| Accuracy | ± 1.8F°/± 1C° | |
| A99 Sensor Cable | 6.5 ft/1.98 m | |
| Ambient Operating Conditions | MR4PMUHV-12C | +14° to +111°F/-10° to +44°C; derating 6.25% per 1°C to 60°C; 0 to 95% RH (noncondensing) |
| MR4PM12C-12C | +14° to +140°F/-10° to +60°C; 0 to 95% RH (noncondensing) |
|
| RP4MRUHV-1C | -40° to +111°F/ -40° to +44°C; derating 6.25% per 1°C to 60°C; 0 to 95% RH (noncondensing) |
|
| Ambient Storage Conditions | MR4PMUHV-12C | -22° to +176°F/-30° to +80°C; 0 to 95% RH (noncondensing) |
| MR4PM12C-12C | -22° to +176°F/-30° to +80°C; 0 to 95% RH (noncondensing) |
|
| RP4MRUHV-1C | -40° to +185°F/-40° to +85°C; 0 to 95% RH (noncondensing) |
|
| Dimensions (H x W x D) | 7.94 x 3.6 x 2.4 in. 202 x 92 x 61 mm |
|
| Agency Listings | UL Listed (File SA516, UL Guide SDFY; cUL Guide SDFY7) | |
| Shipping Weight | 2.9 lb/1,320 g | |
| 24 | 120 | 208 | 240 | |
|---|---|---|---|---|
| SPST Compressor Relay | ||||
| Horsepower Rating | — | 1 | 1.5 | 2 |
| AC Full Load Amperes | — | 16 | 11 | 12 |
| AC Locked Rotor Amperes | — | 96 | 66 | 72 |
| Pilot Duty (VA) | 125 | 750 | 875 |
1,125 |
| SPDT Fan Relay | ||||
| Horsepower Rating | — | 1/3 | 1/2 | 3/4 |
| AC Full Load Amperes | — | 7.2 | 5.65 | 6.9 |
| AC Locked Rotor Amperes | — | 43.2 | 33.9 | 41.4 |
| Pilot Duty (VA) | 50 | 325 | 450 | 600 |
| SPST Defrost Heater Relay | ||||
| Horsepower Rating | — | 1 | 1.5 | 2 |
| AC Full Load Ampere | — | 16 | 11 | 12 |
| AC Locked Rotor Amperes | — | 96 | 66 | 72 |
| Non-Inductive Load Amperes | — | 20 | 20 | 20 |
| Pilot Duty (VA) | 125 | 750 | 825 |
1,125 |
| SPST Alarm Relay | ||||
| Non-Inductive Load Ampere | 5 | 5 | 5 | 5 |
| Pilot Duty (VA) | — | 125 | 250 | 325 |
Note: Ratings shown are for ambient operation at -40 to 44°C. Derate electrical ratings
6.25% per 1°C (1.8°F) between 44°C (111°F) and 60°C (140°F).