- Single package provides the functionality of multiple components at a cost-effective price
- Mounting flexibility allows the control and relay pack to be mounted together or separately, facilitating multiple configurations
- Accurate, interchangeable temperature sensor provides reliable control performance with up to 300 ft. of wiring (an offset is provided for longer wiring)
- Easily readable temperature display can show either evaporator or process temperature at the touch of a button
- Heavy-duty relays allow direct control of compressors, fans, defrost heaters, and alarms
- Alarm management functions provide both local alarm codes and a relay closure that can be used to trigger a remote alarm or a dial-out modem