Applications - PENN Controls - LIT-1927380 - MR4PMUHV - Electronic Refrigeration, Defrost, and Multi-Purpose Controller - MR4 Refrigeration and Defrost Controller

MR4PMUHV Electronic Temperature/Defrost Control with Relay Pack Catalog Page

Product
Refrigeration > Refrigeration Controls > MR4 Refrigeration and Defrost Controller
Document type
Catalog Page
Document number
LIT-1927380
Revision date
2020-04-22

These relay pack mounted controls provide direct control of compressors up to 2 hp, electric heater loads of up to 20 amperes, and evaporator fan loads of up to 3/4 hp. The need for separate relays is eliminated in these applications.

In addition, the MR4PMUHV controls combine the functionality of an electromechanical thermostat, mechanical clock, defrost termination device, and temperature readout device with the accuracy of electronic technology.