Heating and Cooling Control with System Status Indication Application Note - PENN Controls - LIT-1900699 - A99 - C450CCN - C450SCN - C450YNN - Bulb controller - A99 Temperature Sensor - C450CCN Standard Control Module Two Relay Outputs - C450SCN Expansion Module Two Relay Outputs - C450YNN‐1 Power Module
- Product
- Sensors and Meters > Temperature Sensors > A99 Temperature Sensor
- Controls > Multi-Purpose Modular Controls > C450SCN Expansion Module Two Relay Outputs
- Controls > Multi-Purpose Modular Controls > C450CCN Standard Control Module Two Relay Outputs
- Document number
- LIT-1900699
- Revision date
- 2020-04-15