Before you begin
CAUTION
ATTENTION
CAUTION
ATTENTION
About this task
The following table shows airflow velocities in fpm required to activate the switch for any given duct size, with horizontal or vertical upward flow. The flow rate table is based on a standard air density of 0.075 lb/ft3 (1.2 kg/m3).
| Paddle width | Switch actuation on flow | Minimum air velocity required to activate control | |||
|---|---|---|---|---|---|
| Horizontal flow | Vertical flow | ||||
| 50 in.2 (323 cm2) or larger duct area | Less than 50 in.2 (323 cm2) duct area | 50 in.2 (323 cm2) or larger duct area | Less than 50 in.2 (323 cm2) duct area | ||
| 2-1/8 in. |
Increase R to Y closes |
625 (3.2) | 575 (2.9) | 950 (4.8) | 750 (3.8) |
|
Decrease R to B closes |
325 (1.7) | 220 (1.1) | 850 (4.3) | 575 (2.9) | |
| 3-1/8 in. |
Increase R to Y closes |
500 (2.5) | 350 (1.8) | 750 (3.8) | 500 (2.5) |
|
Decrease R to B closes |
250 (1.3) | 100 (0.5) | 650 (3.3) | 350 (1.8) | |
To adjust the setting of the flow switch, complete the following steps: