Installation procedure - PENN Controls - F262AA - Flow, Liquid Level, and Air‐Volume Control - F262 Airflow Switch

F262 Series Airflow Switch Installation Guide

Product
Document revision
E
Revision date
2021-04-20
Part number
24-7664-2977

Before you begin

Select the proper location. See Mounting.

Procedure

  1. Use the mounting plate gasket as a template and mark the hole positions.
  2. Drill or punch the screw holes.
  3. Cut the center hole large enough for the paddle to pass through.
  4. Trim the paddle, if necessary. See Figure 1.
    • The standard paddle fits into ducts of 3 in. × 8 in. (76 mm × 203 mm) minimum.
    • You can trim the paddle for installation in ducts as small as 3 in. × 6 in. (76 mm × 152 mm).
    Figure 1. Trimming the paddle, dimensions, in. [mm]