| Volts 50/60 Hz | UL 60730/UL 1059 | EN 60730 | ||||
|---|---|---|---|---|---|---|
| 24 | 120 | 208 | 240 | 24 | 230 | |
| Horsepower | – | 1 | 1 | 1 | – | – |
| Full load amperes | – | 16 | 10 | 10 | – | 8 |
| Locked rotor amperes | – | 96 | 60 | 60 | – | 48 |
| Resistive amperes | 16 | 16 | 10 | 10 | 16 | 16 |
| Pilot duty VA | 125 | 720 | 720 | 720 | 77 | 720 |
| Information | Description |
|---|---|
| Purpose of control | F262 Airflow Switch |
| Construction of control | Electronic independently mounted control |
| Number of cycles | 100,000 cycles |
| Method of mounting control | Mounting to sensed media vessel and orientation |
| Type 1 or Type 2 action | Type 1.C (Micro-interruption) |
| External pollution situation | Pollution degree 4 |
| Internal pollution situation | Pollution degree 2 |
| Rated impulse voltage | 4,000 VAC |
| Ball pressure temperature |
Enclosure: 266°F (130°C ) Switch component: 252°F (122°C) |
| Control adjustment instruction | - |
| Field wiring rating | Wire/cord
temperature ratings:
|
| Specification | Description |
|---|---|
| Switch | SPDT |
| Enclosure |
UL: Type 3R CE: IP43 |
| Wiring connections | Three color-coded screw terminals and one ground terminal |
| Conduit connection | One 7/8 in. (22 mm) hole for 1/2 in. trade size (or PG16) conduit |
| Paddle material | 0.006 in. (0.15 mm) stainless spring steel |
| Maximum air velocity | 2,000 fpm (10.16 m/sec) |
| Maximum duct air temperature | 176°F (80°C) |
| Ambient conditions | 32°F to 131°F (0°C to 55°C) |
| Compliance |
North America: cULus Listed; UL 60730, File E6688; FCC Compliant to CFR47, Part 15, Subpart B, Class B Plenum rated; UL 2043, suitable for use in other environmental spaces, plenums, in accordance with section 300.22.(c) of the National Electrical Code Industry Canada (IC) Compliant to Canadian ICES-003, Class B limits |
|
|
Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and the Low Voltage Directive. |
| Australia/New Zealand: Mark: RCM Compliant |
The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, consult Johnson Controls or PENN Refrigeration Application Engineering at 1-800-275-5676. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.