Technical specifications - PENN Controls - LIT-1900949 - F262KDH - Flow, Liquid Level, and Air-Volume Control - F262 Airflow Switch

F262 Airflow Switch Catalog Page

Product
Document type
Catalog Page
Document number
LIT-1900949
Version
0
Revision date
2021-04-20
Table 1. F262 Switch electrical ratings
Volts 50/60 Hz UL 60730 EN 60730
24 120 208 240 24 230
Horsepower 1 1 1
Full load amperes 16 10 10 8
Locked rotor amperes 96 60 60 48
Resistive amperes 16 16 10 10 16 16
Plot duty VA 125 720 720 720 125 720
Table 2. F262 Airflow Switch technical specifications
Specification Description
Switch SPDT
Enclosure

UL: Type 3R

CE: IP43

Wiring connections Three color-coded screw terminals and one ground terminal
Conduit connection One 7/8 in. (22 mm) hole for 1/2 in. trade size (or PG16) conduit
Paddle material 0.006 in. (0.15 mm) stainless spring steel
Maximum air velocity 2,000 fpm (10.16 m/s)
Maximum duct air temperature 176°F (80°C)
Ambient conditions 32°F to 131°F (0°C to 55°C)
Compliance

North America: cULus Listed; UL 60730, File E6688; FCC Compliant to CFR47, Part 15, Subpart B, Class B

Plenum rated; UL 2043, suitable for use in other environmental spaces, plenums, in accordance with section 300.22.(c) of the National Electrical Code

Industry Canada (IC) Compliant to Canadian ICES-003, Class B limits

Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and the Low Voltage Directive.
  Australia/New Zealand Mark: RCM Compliant