Features - PENN Controls - LIT-1900949 - F262KDH - Flow, Liquid Level, and Air-Volume Control - F262 Airflow Switch

F262 Airflow Switch Catalog Page

Product
Document type
Catalog Page
Document number
LIT-1900949
Version
0
Revision date
2021-04-20
  • The Type 3R (NEMA) polycarbonate enclosure provides for use in indoor applications, provides dust protection, and is approved for use in a plenum according to the National Electrical Code (NEC).
  • The dependable dust-protected SPDT snap-acting Penn switch detects the presence or absence of airflow.
  • Large wiring space makes wiring convenient and easily accessible.
  • An easily accessible range adjustment screw provides for easy field adjustment.