Checkout procedure - PENN Controls - F261KFH - F261KEH - F261MFH - F261MEH - Flow, Liquid Level, and Air‐Volume Control - F261 Fluid Flow Switch

F261 Series Flow Switches Installation Guide

Product
Switches and Electrical > Liquid Flow Switches > F261 Fluid Flow Switch
Document type
Installation Guide
Document revision
F
Revision date
2020-11-19
Part number
24-7664-2969

Ensure that installation, wiring, and control settings are according to the application requirements. Refer to the controlled system’s manufacturer specifications for the correct settings when adjusting these controls.

Apply power to the control and controlled equipment. Cycle the controlled system at least three times at normal operating conditions.