Technical specifications - PENN Controls - LIT-1901228 - C550CCN - C550CQN - System 550 Multi-Purpose Modular Control System - System 550 Multi-Purpose Modular Control System

C550CCN and C550CQN System 550 Control Module Catalog Page

Product
Document number
LIT-1901228
Revision date
2025-08-01
Product status
Active
Table 1. C550CCN-001 control module with relay outputs
Specification Description
Product C550CCN digital electronic control module with A2L refrigerant leak sensing and mitigation. See Overview. Includes an A2L sensor field-wireable terminal block.
Wireless cloud connectivity Available with a subscription. Purchase subscriptions from https://controlssystemcloud.jci.com/.
Sensor inputs Any combination of up to three temperature, humidity, pressure, or binary sensor inputs
Number of relay outputs Two
Maximum number of outputs including expansion modules Ten. Any combination of relay and analog ouputs.
A2L refrigerant leak detection and mitigation functionality Supports up to six A2L refrigerant leak detection sensors. Ensure your GM200 A2L sensors are configurable to your refrigerant. For more than two GM200 A2L sensors, use the C550SJN-1 junction module.
Compatible modules

C550YNN power module, output expansion modules, and C550SJN junction module. See Expansion modules.

Display Dot-matrix full-character LCD display with adjustable backlight
Power consumption 3 VA maximum
Supply power

A maximum of one wired power supply from the following options:

Internal supply power: C550YNN-1C Power Supply Module with line voltage connections

External supply power:

  • 24 VAC (20 VAC to 30 VAC) Class 2 (North America), 50/60 Hz, safety extra-low voltage (SELV) (Europe), 10 VA minimum
  • 24 VDC ±10%, 10 W minimum
Ambient operating conditions Temperature: -40°F to 150°F (-40°C to 66°C)

Humidity: Up to 95% RH non-condensing. Maximum dew point 85°F (29°C)

Ambient shipping and storage conditions Temperature: -40°F to 150°F (-40°C to 66°C)

Humidity: Up to 95% RH non-condensing. Maximum dew point 85°F (29°C)

Input signal

0 VDC to 10 VDC for active sensors of any type, or any range within 0 VDC to 10 VDC

0 VDC to 5 VDC for static pressure transducers

0.5 VDC to 4.5 VDC for ratiometric pressure transducers

500 Ω to 2,100 Ω for PTC sensors

300 Ω to 500,000 Ω for NTC sensors

For binary sensors:

  • Resistance less than 1,500 Ω: closed or on
  • Resistance greater than 2,500 Ω: open or off
Output relay contacts General: 1/2 HP at 120/240 VAC, SPDT
Specific:

AC motor ratings 120 VAC:

  • AC full-load amperes: 9.8 A
  • Locked-rotor amperes: 58.8 A

AC motor ratings 208/240 VAC:

  • AC full-load amperes: 4.9 A
  • Locked-rotor amperes: 29.4 A

10 amperes AC non-inductive at 24/240 VAC

Pilot duty: 125 VA at 24/240 VAC

5V ratiometric output for ratiometric pressure sensors 5 V +/- 1%, current limited at 30 mA
Refrigerant leak detection LFL output 1 V to 9 V output with a minimum resistive load of 5,000 Ω. Faults in the module or wiring cause outputs outside the range.
Enclosure Type 1, IP 20 high-impact thermoplastic
Dimensions (H x W x D) 5.09 in. x 2.4 in. x 2.7 in. (129 mm x 61 mm x 69 mm)
Weight 0.50 lb (225 g)
Compliance United States

ULus Listed; UL 60730-1, File XAPX.E27734.

Evaluated according to UL 60335-2-40 and 60335-2-89 as a refrigerant detection system (RDS). Evaluated according to UL 60335-2-40 as arcing or sparking parts and hot surfaces for specific A2L and A3 refrigerants.

FCC Compliant to CFR47, Part 15, Subpart B, Class B limits and FCC Part 15, Subpart C, KDB 996369 D04 Module Integration Guide.

Canada

cUL Listed; CAN/CSA-E60730-1, File XAPX7.E27734.

Industry Canada (IC) Compliant to Canadian ICES-003, Class B limits.

Europe



CE Mark. Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the RED Directive and EMC Directive.
Table 2. C550CQN-001 control module with analog outputs
Specification Description
Product C550CQN digital electronic control module. See Overview.
Wireless cloud connectivity Available with a subscription. Purchase subscriptions from https://controlssystemcloud.jci.com/.
Sensor inputs Any combination of up to three temperature, humidity, pressure, or binary sensor inputs
Number of analog outputs Two
Maximum number of outputs including expansion modules Ten. Any combination of relay and analog ouputs.
A2L refrigerant leak detection and mitigation functionality Not supported
Compatible modules

C550YNN power module and output expansion modules

See Expansion modules

Display Dot-matrix full-character LCD display with adjustable backlight
Power consumption 3 VA maximum
Supply power

A maximum of one wired power supply from the following options:

Internal supply power: C550YNN-1C Power Supply Module with line voltage connection

External supply power:

  • 24 VAC (20 VAC to 30 VAC) Class 2 (North America), 50/60 Hz, safety extra-low voltage (SELV) (Europe), 10 VA minimum
  • 24 VDC ±10%, 10 W minimum
Ambient operating conditions Temperature: -40°F to 150°F (-40°C to 66°C)

Humidity: Up to 95% RH non-condensing. Maximum dew point 85°F (29°C)

Ambient shipping and storage conditions Temperature: -40°F to 150°F (-40°C to 66°C)

Humidity: Up to 95% RH non-condensing. Maximum dew point 85°F (29°C)

Input signal

0 VDC to 10 VDC for active sensors of any type, or any range within 0 VDC to 10 VDC

0 VDC to 5 VDC for static pressure transducers

0.5 VDC to 4.5 VDC for ratiometric pressure transducers

500 Ω to 2,100 Ω for PTC sensors

300 Ω to 500,000 Ω for NTC sensors

For binary sensors:

  • Resistance less than 1,500 Ω: closed or on
  • Resistance greater than 2,500 Ω: open or off
Analog output Voltage Mode (0–10 VDC):

10 VDC maximum output voltage

10 mA maximum output current

Requires an external load of 1,000 Ω or more

The analog output operates in Voltage Mode when connected to devices with impedance greater than 1,000 Ω. Devices that fall below 1,000 Ω may not operate as intended with Voltage Mode applications.

Current Mode (4 mA to 20 mA):

Requires an external load less than 300 Ω

The analog output operates in Current Mode when connected to devices with impedance less than 300 Ω. Devices that rise above 300 Ω may not operate as intended with Current Mode applications.

5V ratiometric output for ratiometric pressure sensors 5 V +/- 1%, current limited at 30 mA
Enclosure Type 1, IP 20 high-impact thermoplastic
Dimensions (H x W x D) 5.09 in. x 2.4 in. x 2.7 in. (129 mm x 61 mm x 69 mm)
Weight 0.50 lb (225 g)
Compliance United States

ULus Listed; UL 60730-1, File XAPX.E27734.

FCC Compliant to CFR47, Part 15, Subpart B, Class B limits and FCC Part 15, Subpart C, KDB 996369 D04 Module Integration Guide.

Canada

cUL Listed; CAN/CSA-E60730-1, File XAPX7.E27734.

Industry Canada (IC) Compliant to Canadian ICES-003, Class B limits.

Europe



CE Mark. Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the RED Directive and EMC Directive.