Power module - PENN Controls - LIT-1901228 - C550CCN - C550CQN - System 550 Multi-Purpose Modular Control System - System 550 Multi-Purpose Modular Control System

C550CCN and C550CQN System 550 Control Module Catalog Page

Product
Document number
LIT-1901228
Revision date
2025-08-01
Product status
Active

You can power the system through the control module with an external 24 VAC or 24 VDC supply. If you need to power the system with line voltage, you can add the C550YNN power module which supports a 120 VAC or 240 VAC supply.