Features and benefits - PENN Controls - LIT-1901228 - C550 - C550CCN - C550CQN - System 550 Multi-Purpose Modular Control System - System 550 Multi-Purpose Modular Control System
C550CCN and C550CQN System 550 Control Module Catalog Page
- Product
- Document number
- LIT-1901228
- Revision date
- 2026-09-03
- Product status
- Active
- Proportional-plus-integral control
- Controls analog outputs with proportional or proportional-plus-integral control.
- Multi-stage controller
- Supports staged control of temperature, humidity, and pressure.
- Adaptive defrost
- Automatically adjusts the defrost schedule based on the time required to complete a defrost
cycle. For adaptive defrost, you require a defrost termination sensor.
- Reset control
- Varies a setpoint based on an outside air temperature sensor input. This can dynamically
change the setpoint of a hot water boiler in response to the outside air
temperature. Reset control facilitates different occupied and unoccupied
setpoint levels.
- Binary input control
- Use a switch or dry contact input to control a relay output to power a light,
alarm siren, or any other device.
- Full-character user interface display
- Provides clear and concise menus and the ability for users to customize sensor and output
names.
- Rotary dial
- Use simple rotate and press actions to navigate the menu, designed for increased usability
and accessibility.
- Quick access menu
- Quickly press the dial to access the quick access menu and edit key parameters such as
setpoint and differential.
- Two-way wireless cloud connectivity
- Authorized users can monitor system performance and receive SMS text and email alerts.
Configure the cloud dashboard to display all System 550 devices by location or
enterprise. Quickly determine if equipment is operating correctly. Service
companies can use data available through the cloud to determine if they need to
dispatch a technician.
- Fault and alarm indicators
- Features LEDs, on-screen icons, and text that indicate alarms, and also supports optional
SMS and email alerts through the cloud.
- USB-C port
- Facilitates quick transfer of configuration files and simple commissioning of C550 control
modules.