Technical specifications - PENN Controls - LIT-1927150 - A72AA - Bulb controller - A72AA Coiled Bulb Space Thermostat

A72AA Coiled Bulb Space Thermostat (Cooling) Catalog Page

Product
Thermostats > Bulb Thermostats > A72AA Coiled Bulb Space Thermostat
Document number
LIT-1927150
Revision date
2020-04-21

Maximum bulb temperature is 200°F (93°C).

Table 1. Electrical ratings
Motor Ratings VAC 120 Single‑Phase 2081 Single‑Phase 2401 Single‑Phase 2201 Two‑Phase 208 Three‑Phase 220 Three‑Phase
Horsepower 2 3 3 5 5 5
AC Full Load Amperes 24.0 24.0 24.0 15.0 15.9 15.0
AC Locked Rotor Amperes 144.0 144.0 144.0 90.0 95.4 90.0
AC Non-Inductive Amperes 24.0 24.0 24.0
DC Non-Inductive Amperes 3.0 0.5
Pilot Duty 125 VA, 120 to 600 VAC; 57.5 VA, 120 to 300 VDC
1 These full load and locked rotor ampere (not horsepower) ratings apply to hermetic compressors only.