Specifications - PENN Controls - LIT-121116 - A70HA-9C - A70HA-7C - A70AA-18C - A70HA-4C - A70AA-16C - A70HA-2C - A70AA-15C - A70HA-1C - A70HA-2G - A70HA-1G - A70HA-14C - A70HA-13C - A70GA-2C - A70GA-1C - A70HA-12C - A70BA-18C - A70BA-17C - A70GA-1G - Bulb controller - A70 Series Low Temperature Cutout Thermostat

A70 Series Low Temperature Cutout Thermostat Line Voltage Technical Bulletin

Product
Thermostats > Cutout Thermostats > A70 Series Low Temperature Cutout Thermostat
Document type
Technical Bulletin
Document number
LIT-121116
Document revision
H
Revision date
12/03/2019
Part number
997-742
Specification Description
Type Number A70AA SPST, Open on Temperature Drop
A70BA SPST, Open on Temperature Drop, Manual Reset
A70GA 4-Wire, 2-Circuit, Main (LINE-M2) Contacts Open on Temperature Drop, Simultaneously Auxiliary Contacts Close
A70HA 4-Wire, 2-Circuit, Main (LINE-M2) Contacts Open on Temperature Drop, Simultaneously Auxiliary Contacts Close, Manual Reset
Range 15 to 55°F (-9 to 13°C) With Stop at 35°F (1.7°C)
Minimum Differential Approximately 5F° (2.8C°) Nonadjustable
Maximum Overrun Temperature at the Element 400°F (204°C)
Element Vapor Pressure, 20 ft (6.1 m) Long