Repairs and Replacement - PENN Controls - LIT-121116 - A70HA-9C - A70HA-7C - A70AA-18C - A70HA-4C - A70AA-16C - A70HA-2C - A70AA-15C - A70HA-1C - A70HA-2G - A70HA-1G - A70HA-14C - A70HA-13C - A70GA-2C - A70GA-1C - A70HA-12C - A70BA-18C - A70BA-17C - A70GA-1G - Bulb controller - A70 Series Low Temperature Cutout Thermostat

A70 Series Low Temperature Cutout Thermostat Line Voltage Technical Bulletin

Product
Thermostats > Cutout Thermostats > A70 Series Low Temperature Cutout Thermostat
Document number
LIT-121116
Document revision
H
Revision date
2019-03-12
Part number
997-742

Field repairs must not be made. For a replacement thermostat, contact the nearest Johnson Controls distributor.

Table 1. SPST Electrical Ratings
Motor Ratings 120 V 208/240 V 240 V 1
AC Full Load Amp 20.0 17.0 20.0
AC Locked Rotor Amp 120.0 102.0 102.0
Non-Inductive Amp 22.0 22.0 22.0

Pilot Duty — 125 VA, 120 to 600 VAC

57.5 VA, 120 to 300 VDC

Table 2. 4-Wire, 2-Circuit
Pole Number LINE-M2 (Main) LINE-M1 (Auxiliary)
Motor Rating 120 V 208 V 240 V 277 V 120 V 208 V 240 V 277 V
AC Full Load Amp 16.0 9.2 8.0 6.0 3.3 3.0
AC Locked Rotor Amp 96.0 55.2 48.0 36.0 19.8 18.0
AC Non-Inductive Amp 16.0 9.2 8.0 7.2 6.0 6.0 6.0 6.0
Pilot Duty — Both Poles

125 VA, 120 to 600 VAC

57.5 VA, 120 to 300 VDC

1 Ratings apply to hermetic compressors.