Field repairs must not be made. For a replacement thermostat, contact the nearest Johnson Controls distributor.
Motor Ratings | 120 V | 208/240 V | 240 V 1 |
---|---|---|---|
AC Full Load Amp | 20.0 | 17.0 | 20.0 |
AC Locked Rotor Amp | 120.0 | 102.0 | 102.0 |
Non-Inductive Amp | 22.0 | 22.0 | 22.0 |
Pilot Duty — 125 VA, 120 to 600 VAC 57.5 VA, 120 to 300 VDC |
Pole Number | LINE-M2 (Main) | LINE-M1 (Auxiliary) | ||||||
---|---|---|---|---|---|---|---|---|
Motor Rating | 120 V | 208 V | 240 V | 277 V | 120 V | 208 V | 240 V | 277 V |
AC Full Load Amp | 16.0 | 9.2 | 8.0 | — | 6.0 | 3.3 | 3.0 | — |
AC Locked Rotor Amp | 96.0 | 55.2 | 48.0 | — | 36.0 | 19.8 | 18.0 | — |
AC Non-Inductive Amp | 16.0 | 9.2 | 8.0 | 7.2 | 6.0 | 6.0 | 6.0 | 6.0 |
Pilot Duty — Both Poles |
125 VA, 120 to 600 VAC 57.5 VA, 120 to 300 VDC |
1 Ratings apply to
hermetic compressors.