Electrical ratings - PENN Controls - LIT-1927140 - A70GA - A70KA - A70HA - Electromechanical Temperature Control - A70 Series Four-Wire Two-Circuit Temperature Control

A70 Series Four-Wire, Two-Circuit Temperature Control Catalog Page

Product
Controls > Electromechanical Temperature Controls > A70 Series Four-Wire Two-Circuit Temperature Control
Document number
LIT-1927140
Revision date
2023-03-21
Note: 480 VAC and 600 VAC motor ratings are not compressor motor loads.
Table 1. A70GA, A70HA, A70KA electrical ratings
Pole number LINE-M2 (Main) LINE-M1 (Auxiliary)
Motor ratings, VAC 120 208 240 277 480 600 120 208 240 277
AC full load, A 16.0 9.2 8.0 5.0 4.8 6.0 3.4 3.0
AC locked rotor, A 96.0 55.2 48.0 30.0 28.8 36.0 20.4 18.0
AC non-inductive, A 16.0 9.2 8.0 7.2 6.0 6.0 6.0 6.0
Pilot duty for both poles 125 VA, 120 VAC to 600 VAC and 57.5 VA, 120 VDC to 300 VDC