See Table 1 to order a standard A421 Series Electronic Temperature Control. See Table 2 and Table 3 for information about sensors, mounting hardware, and other accessories you use to install A421 Controls. Contact your nearest Johnson Controls or Penn distributor or sales representative to order these products.
| Product code | Description |
|---|---|
| A421ABG-02C | 120 VAC Type 1 Electronic Temperature Control with Dual Power Cords: Type 1 (NEMA), IP20 enclosure for DIN rail and surface-mount applications, with 6 ft (1.8 m) cord with 120 VAC grounded male plug and 1 ft (0.3 m) cord with 120 VAC grounded female outlet. Rated for 120 VAC. Includes an A99BB-200C temperature sensor with 6.6 ft (2.0 m) cable. |
| A421ABJ-02C | 120 VAC Type 1 Electronic Temperature Control with Piggyback Power Cord: Type 1 (NEMA), IP20 enclosure for DIN rail and surface-mount applications, with 6 ft (1.8 m) single power cord with 120 VAC combination male/female grounded piggyback plug. Rated for 120 VAC. Includes an A99BB-200C temperature sensor with 6.6 ft (2.0 m) cable. |
| A421AEJ-01C | 120 VAC Type 4X Electronic Temperature Control with Piggyback Power Cord: Type 4X (NEMA), IP66 watertight enclosure for surface-mount applications, with 6 ft (1.8 m) single power cord with 120 VAC combination male/female grounded piggyback plug. Rated for 120 VAC. Includes an A99BB-25C temperature sensor with 9 7/8 in. (0.25 m) cable. |
| A421AEJ-02C | 120 VAC Type 4X Electronic Temperature Control with Piggyback Power Cord: Type 4X (NEMA), IP66 watertight enclosure for surface-mount applications, with 6 ft (1.8 m) single power cord with 120 VAC combination male/female grounded piggyback plug. Rated for 120 VAC. Includes an A99BB-200C temperature sensor with 6.6 ft (2.0 m) cable. |
| Product code1 | Description |
|---|---|
| A99BA-200C | Positive temperature coefficient (PTC) Temperature Sensor: Standard probe 2 in. (5.1 cm) with 6.6 ft (2.0 m) shielded polyvinyl chloride (PVC) cable; ambient operating temperature range: -40ºF to 212ºF (-40ºC to 100ºC) |
| A99BB-25C | PTC Temperature Sensor: Standard probe 2 in. (5.1 cm) with 9 7/8 in. (0.25 m) PVC cable; ambient operating temperature range: -40ºF to 212ºF (-40ºC to 100ºC) |
| A99BB-200C | PTC Temperature Sensor: Standard probe 2 in. (5.1 cm) with 6.6 ft (2.0 m) PVC cable; ambient operating temperature range: -40ºF to 212ºF (-40ºC to 100ºC) |
| A99BB-300C | PTC Temperature Sensor: Standard probe 2 in. (5.1 cm) with 9.8 ft (3.0 m) PVC cable; ambient operating temperature range: -40ºF to 212ºF (-40ºC to 100ºC) |
| A99BB-400C | PTC Temperature Sensor: Standard probe 2 in. (5.1 cm) with 13.1 ft (4.0 m) PVC cable; ambient operating temperature range: -40ºF to 212ºF (-40ºC to 100ºC) |
| A99BB-600C | PTC Temperature Sensor: Standard probe 2 in. (5.1 cm) with 19.7 ft (6.0 m) PVC cable; ambient operating temperature range: -40ºF to 212ºF (-40ºC to 100ºC) |
| A99BC-25C 1 | PTC Temperature Sensor: Standard probe 2 in. (5.1 cm) with 9 7/8 in. (0.25 m) high-temperature silicon cable; ambient operating temperature range: -40ºF to 248ºF (-40ºC to 120ºC) |
| A99BC-100C1 | PTC Temperature Sensor: Standard probe 2 in. (5.1 cm) with 3.3 ft (1.0 m) high-temperature silicon cable; ambient operating temperature range: -40ºF to 248ºF (-40ºC to 120ºC) |
| A99BC-300C1 | PTC Temperature Sensor: Standard probe 2 in. (5.1 cm) with 9.8 ft (3.0 m) high-temperature silicon cable; ambient operating temperature range: -40ºF to 248ºF (-40ºC to 120ºC) |
| A99BC-500C1 | PTC Temperature Sensor: Standard probe 2 in. (5.1 cm) with 16.4 ft (5.0 m) high-temperature silicon cable; ambient operating temperature range: -40ºF to 248ºF (-40ºC to 120ºC) |
| A99BC-1500C1 | PTC Temperature Sensor: Standard probe 2 in. (5.1 cm) with 49.2 ft (15.0 m) high-temperature silicon cable; ambient operating temperature range: -40ºF to 248ºF (-40ºC to 120ºC) |
| A99CB-200C | PTC Temperature Sensor: Extended probe 6 in. (15.2 cm) with 6.6 ft (2.0 m) PVC cable; ambient operating temperature range: -40ºF to 212ºF (-40ºC to 100ºC) |
| A99CB-600C | PTC Temperature Sensor: Extended probe 6 in. (15.2 cm) with 19.7 ft (6.0 m) PVC cable; ambient operating temperature range: -40ºF to 212ºF (-40ºC to 100ºC) |
| Product code | Description |
|---|---|
| BKT287-1R | 12 in. (305 mm) long DIN rail section |
| BKT287-2R | 36 in. (914 mm) long DIN rail section |
| PLT344-1R | Two end clamps for DIN rail sections |
| A99-CLP-1 | Surface mounting clip for A99B and A99C Series Temperature Sensors |
| SHL10-603R | Sun shield for A99B and A99C Series Temperature Sensors |
| BOX10A-603R | PVC enclosure for A99B and A99C Series Temperature Sensors |
| WEL11A-601R | Copper and brass immersion well for applying sensor in fluid applications |
| TE-6300W-102 | Stainless steel immersion well for applying A99 sensors in fluid applications. A99CB Type sensors with extended probe with this immersion well. |
1 When any
A99 Series Temperature Sensor is connected to a standard
A421 Control model, the range of displayed temperature
values is restricted to -40ºF to 212ºF or -40ºC to
100ºC.