The A421 Series Electronic Temperature Controls with Power Cords are single-stage, electronic temperature controls with a single-pole, double-throw (SPDT) output relay and 120 VAC power cords factory wired to the control.
A421 Controls feature a backlit LCD with adjustable brightness and three-button touchpad interface that you can set up to restrict user adjustments. An LED indicates the output relay's on and off status.
A421 Control models have simple on and off temperature settings for heating or cooling, an adjustable anti-short cycle delay, temperature setback, and sensor offset capability. The temperature control range is -40°F to 212°F or -40°C to 100°C.
The A421 Controls are available either in Type 1 (NEMA), IP20 (CE), high-impact plastic enclosures suitable for surface or DIN rail mounting (Figure 1), or in Type 4X (NEMA), IP66 (CE) watertight, corrosion-resistant surface mount enclosures (Figure 2).
A421 Control models with Type 1, IP20 enclosures are available with a single power cord and a combination (piggyback) 120 VAC, grounded plug and outlet; or with dual power cords consisting of a 120 VAC grounded plug on a 6 ft cord and 120 VAC grounded outlet on a 6 ft cord.
A421 Control models with Type 4X, IP66 enclosures are available with a single power cord and a combination (piggyback) 120 VAC, grounded plug and outlet.
See Ordering information for more model information and accessories.