Table 1 provides ordering information for standard A421 Series Electronic Temperature Control models available through most Johnson Controls or Penn authorized distributors. See Table 2 through Table 3 to order sensors, mounting hardware, and other accessories for installing A421 controls. Contact your nearest Johnson Controls or Penn distributor or sales representative to order these products. Contact your local Johnson Controls or Penn representative for more information on options available for high-volume purchase models with specific application requirements.
Figure 1. Typical passive defrost cycle behavior
Figure 2. Manual defrost only: behavior when dI is set to 0
Figure 3. Starting and stopping a dFt: behavior using SdF parameter and momentary
contact switch
Product code | Description |
---|---|
A421ABD-02C | Line-voltage Type 1 electronic temperature control with off-cycle defrost timer: Type 1 (NEMA), IP20 standard enclosure for DIN rail and surface-mount applications. Rated for 120/240 VAC. Includes integral timer for On/Off defrost cycle control. Includes A99BB-200C temperature sensor with 6.6 ft (2.0 m) cable. |
A421AED-01C | Line-voltage Type 4X electronic temperature control with off-cycle defrost timer: Type 4X (NEMA), IP66 standard enclosure for surface-mount applications. Rated for 120/240 VAC. Includes integral timer for On/Off defrost cycle control. Includes A99BB-25C temperature sensor with 9 7/8 in. (0.25 m) cable. |
A421AED-02C | Line-voltage Type 4X electronic temperature control with off-cycle defrost timer: Type 4X (NEMA), IP66 standard enclosure for surface-mount applications. Rated for 120/240 VAC. Includes integral timer for On/Off defrost cycle control. Includes A99BB-200C temperature sensor with 6.6 ft (2.0 m) cable. |
Product code1 | Description |
---|---|
A99BA-200C | Positive temperature coefficient (PTC) Temperature Sensor: Standard probe 2 in. (5.1 cm) with 6.6 ft (2.0 m) shielded polyvinyl chloride (PVC) cable; ambient operating temperature range: -40ºF to 212ºF (-40ºC to 100ºC) |
A99BB-25C | PTC Temperature Sensor: Standard probe 2 in. (5.1 cm) with 9 7/8 in. (0.25 m) PVC cable; ambient operating temperature range: -40ºF to 212ºF (-40ºC to 100ºC) |
A99BB-200C | PTC Temperature Sensor: Standard probe 2 in. (5.1 cm) with 6.6 ft (2.0 m) PVC cable; ambient operating temperature range: -40ºF to 212ºF (-40ºC to 100ºC) |
A99BB-300C | PTC Temperature Sensor: Standard probe 2 in. (5.1 cm) with 9.8 ft (3.0 m) PVC cable; ambient operating temperature range: -40ºF to 212ºF (-40ºC to 100ºC) |
A99BB-400C | PTC Temperature Sensor: Standard probe 2 in. (5.1 cm) with 13.1 ft (4.0 m) PVC cable; ambient operating temperature range: -40ºF to 212ºF (-40ºC to 100ºC) |
A99BB-600C | PTC Temperature Sensor: Standard probe 2 in. (5.1 cm) with 19.7 ft (6.0 m) PVC cable; ambient operating temperature range: -40ºF to 212ºF (-40ºC to 100ºC) |
A99BC-25C 1 | PTC Temperature Sensor: Standard probe 2 in. (5.1 cm) with 9 7/8 in. (0.25 m) high-temperature silicon cable; ambient operating temperature range: -40ºF to 248ºF (-40ºC to 100ºC) |
A99BC-100C1 | PTC Temperature Sensor: Standard probe 2 in. (5.1 cm) with 3.3 ft (1.0 m) high-temperature silicon cable; ambient operating temperature range: -40ºF to 248ºF (-40ºC to 120ºC) |
A99BC-300C1 | PTC Temperature Sensor: Standard probe 2 in. (5.1 cm) with 9.8 ft (3.0 m) high-temperature silicon cable; ambient operating temperature range: -40ºF to 248ºF (-40ºC to 120ºC) |
A99BC-500C1 | PTC Temperature Sensor: Standard probe 2 in. (5.1 cm) with 16.4 ft (5.0 m) high-temperature silicon cable; ambient operating temperature range: -40ºF to 248ºF (-40ºC to 120ºC) |
A99BC-1500C1 | PTC Temperature Sensor: Standard probe 2 in. (5.1 cm) with 49.2 ft (15.0 m) high-temperature silicon cable; ambient operating temperature range: -40ºF to 248ºF (-40ºC to 120ºC) |
A99CB-200C | PTC Temperature Sensor: Extended probe 6 in. (15.2 cm) with 6.6 ft (2.0 m) PVC cable; ambient operating temperature range: -40ºF to 212ºF (-40ºC to 100ºC) |
A99CB-600C | PTC Temperature Sensor: Extended probe 6 in. (15.2 cm) with 19.7 ft (6.0 m) PVC cable; ambient operating temperature range: -40ºF to 212ºF (-40ºC to 100ºC) |
Product code | Description |
---|---|
BKT287-1R | 12 in. (305 mm) long DIN rail section |
BKT287-2R | 36 in. (914 mm) long DIN rail section |
PLT344-1R | Two end clamps for DIN rail sections |
A99-CLP-1 | Surface mounting clip for A99B and A99C Series Temperature Sensors |
SHL10-603R | Sun shield for A99B and A99C Series Temperature Sensors |
BOX10A-603R | PVC enclosure for A99B and A99C Series Temperature Sensors |
WEL11A-601R | Immersion well for applying sensor in fluid applications |
1 When any A99 Series
Temperature Sensor is connected to a standard A421 Control
model, the range of displayed temperature values is -40ºF to
212ºF or -40ºC to 100ºC.