Mounting - PENN Controls - A421AED - A421ABD - Electronic Temperature Control - A421 Series Electronic Temperature Control

A421 Series Electronic Temperature Controls with Off-Cycle Defrost Installation Guide

Product
Controls > Electromechanical Temperature Controls > A421 Series Electronic Temperature Control
Document type
Installation Guide
Document revision
E
Revision date
2022-08-25
Part number
24-7664-3035

Observe the following guidelines when you locate and mount an A421 Control:

  • Make sure that the mounting surface can support the control, DIN rail, mounting hardware, and any user-supplied panel or enclosure.
  • Mount the control in a vertical, upright orientation wherever possible. It is best practice to use DIN rail mounting for type 1 controls.
  • In direct-mount applications, mount the control on a flat and even surface.
  • Mount the control in a location free of corrosive vapors and observe the ambient operating conditions listed in Technical specifications for the A421 Control and the A99 sensor.
  • Allow sufficient space to connect and route wires, view the LCD, and use the touchpad.
  • Do not mount the control on surfaces that are prone to vibration or in a location where high-voltage relays, motor starters, other sources of electromagnetic emissions, or strong radio frequency may cause interference.
  • Do not install the control in an airtight enclosure.
  • Do not install heat generating devices with the control in an enclosure that may cause the ambient temperature to exceed 150°F (66°C).